|  |  | 日本語  | Português
NEW Products
 
 
 
Skip Navigation Links > > > > >


表の見出しをクリックすると、その列のデータで並べ替えます。
ModuleTypeDescription# PinsElec. Rating
A15 Electrical Modules
15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector
15
2.5 Amp/50VAC
C5 Family Electrical Modules
5-pin Electrical Module
5
3 Amp/<50VDC
D15 Electrical Modules
15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector
15
3 Amp/50VAC
D25 Electrical Modules
25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector
25
3 Amp/50VAC
E04 Electrical Modules
4-Pin, 3 Amp/50VAC Electrical Module with solder connections, for QC-001
4
3 Amp/50VAC
E06 Electrical Modules
Electrical Module, 6-Pin, 3 Amp/50VAC with solder connections, for QC-001 only
6
3 Amp/50VAC
E10-005 Electrical Modules
10-pin, 3 Amp/50VAC electrical module with solder connection, miniature size
10
3 Amp/50VAC
E10-010 Electrical Modules
10-pin, 3 Amp/50VAC electrical module with solder connection, miniature size
10
3 Amp/50VAC
E20-010 Electrical Modules
20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size
20
3 Amp/50VAC
E2A Electrical Modules
20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size, all one-piece housing. Not compatible with E20.
20
3 Amp/50VAC
E3A Electrical Modules
30-pin, 3 Amp/50VAC, Electrical module with solder connection, miniature-sized, all one-piece housing. Not compatible with E30.
30
3 Amp/50VAC
G10 Electrical Modules
19-pin (10 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool-ID built inside and 5 position swivel - Tool side only
19 (10 available to the customer)
3 Amp/250VAC
G12 Family Electrical Modules
G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID.
12
<50V, 2A
Tool Switch ID - 30mA/30VDC
G14 Electrical Modules
19-pin (14 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel - Tool side only
19 (14 available to the customer)
3 Amp/250VAC
G19 Electrical Modules
19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel
19
3 Amp/250VAC
G26 Family Electrical Modules
26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel
26
3 Amp/250VAC
GD4 Electrical Modules
Electrical Module with and with 5-position adjustable M12 4-Pin Connector
4
4 Amp/250V
GF19 Family Electrical Modules
19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel
19
3 Amp/125VAC
J16 Electrical Modules
16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector
16
3 Amp/250VAC
K12 Electrical Modules
12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch
12
2 Amp/50VDC
K14M8A Family (Tools) Electrical Modules
Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors.
3 and 4
On all K14M8Ax-T Modules, the Tool-ID circuits are rated to 100mA/30V and the M8 connector circuits are rated to 150mA/30V.
Additionally, on the K14M8AD-T, the (2) 4-Pin M8 connector circuits are rated to 3A/30V.
K19 Family Electrical Modules
19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch
19
3 Amp/50VDC
K19H Electrical Modules
19-pin, 3 Amp/50VDC Electrical Module with (1) 19-pin MS connector, (2) 3-pin Pico connector
19
3 Amp/50VDC
K21 Electrical Modules
26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only)
26 (21 available for customer use)
3 Amp/50VDC
K26 Family Electrical Modules
26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch
26
3 Amp/50VDC
K45 Electrical Modules
K19 electrical module (19 pins right side) and K26 electrical module (26 pins left side) when facing connectors mounted side-by-side on adapter plate
19 right side + 26 left side
3 Amp/50VDC
K5-M,K0-T Electrical Modules
Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector
5
10 mA/50VDC
KF14 Electrical Modules
19-pin (14 pins available for customer use), 3A/50VDC, M16 connector with 16 Tool-ID (Tool side only)
19 (14 pins available for customer use)
3 Amp/50VDC
KF19 Family Electrical Modules
19-pin, 3 Amp/50VDC electrical module with M16-style connector
19
3 Amp/50VDC
KF19H-M,KF19-T Electrical Modules
(1) 19-pin Turck connector and (2) 3-pin Pico connectors Electrical Module, 3 Amp/50VDC
19 and 3
3 Amp/50VDC
KJ212 Electrical Modules
K-Style Module with (2) M12 Connectors
(2) 5
4 Amp/250V
KM14 Electrical Modules
14-pin (12 pins at 5 Amp/250VAC and 2 pins at 13 Amp/250VAC) electrical module
14
12 pins @ 5 Amp/250VAC & 2 pins @ 13 Amp/250VAC
KR5B-M,KRB-T Electrical Modules
Electrical Module, 5-Pin M12 cordset on Master
0-16 Tool ID, No Connector on Tool
5
3 Amp/110VDC
M8-005 Electrical Modules
8-Pin Discrete Pass-through Electrical Module, QC-005, M8 connector, 1.5 Amp/30VAC
8
1.5 Amp/30VAC
M8-011 Electrical Modules
8-Pin Discrete Pass-through Electrical Module, QC-11, M8 connector, 1.5 Amp/30VAC
8
1.5 Amp/30VAC
ML12 Electrical Modules
Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable.
12
1.0 A/<50 VDC
ML8 Electrical Modules
Electrical modules with M8 connector interface for robotic applications.
ML8-8
ML8A Master - 8
ML8A Tool - 2x (4-pin)
ML6 - 2x (3-pin)
1 Amp / 60 VAC / 30 VDC
MM8 Electrical Modules
Electrical Module with 8-Pin, M8 Connector, MC-10
8
1.5 Amp/30VDC
MT14A-M and MT14-T, MTR14-M and MTR14-T Electrical Modules
14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat
14
13 Amp/500VAC/700VDC
MT8 Family Electrical Modules
8-pin, 20 Amp, 500VAC/700 VDC Electrical Module
8
20 Amp/500VAC, 700VDC
MT9A Family Electrical Modules
9-pin, 28 Amp (30 Amp for MT9A), 500VAC/700VDC electrical module (available with Viton seals)
9
28 Amps (30 Amp for MT9A)/500VAC/700VDC
MTA6 Electrical Modules
MT-style Power Module with Amphenol connector Max. rating 45 Amp
7
45 Amp/500VAC/700VDC
MTA6A Electrical Modules
High Current 45 Amp module with 6 + PE contacts, Mil Spec connector, Finger-safe pin block
7-Pins, 6 Power plus Protective Earth pin connected to module housing.
45 Amp, 500VAC/700VDC
MTC6A Electrical Modules
High Current 100A Module, 4 power + 2 brake pins, field-wireable cord grip, radial exit, partially potted
Power - 4
Signal - 2
Power - 100 Amp/600VDC when coupled to a QC-40 or larger.
Signal - 30 Amp/250VDC.
MTS9 Electrical Modules
9-pin, 28 Amps/500VAC/700VDC Electrical Module, Straight Version
9
28 Amps/500VAC/700VDC
NB8A Electrical Modules
Inductive Coupler Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail M12 12-Pin Connector
12
Tool side total output current - 500 mA
Tool side total output voltage - 24VDC +/- 10%
Master side required supply current - 1A
Master side required supply voltage - 24VDC +/- 10%
R10 Electrical Modules
19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electric module with (0-99) Tool-ID (Tool side only) (See also R19 Family webpage)
10
5 Amp/250VAC
R12 Electrical Modules
12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO
12
2 Amp/60VAC/75VDC
R14 Electrical Modules
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-9) Tool-ID (Tool side only) (See also R19 Family webpage)
14
5 Amp/250VAC
R17 Electrical Modules
26-pin (17 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-99) Tool-ID (Tool side only) (See also R26 Family webpage)
17
3 Amp/250VAC
R19 Family Electrical Modules
19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector
19
5 Amp/250VAC
R21 Electrical Modules
26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID (Tool side only) (See also R26 Family webpage)
21
3 Amp/250VAC
R24R-M,R24-T Electrical Modules
Electrical Module with Right Angle Cables and Pigtail Mil-spec 24-Pin Connector
26 (24 available for customer use)
5 Amp/250V
R26 Family Electrical Modules
26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector
26
3 Amp/250VAC
R32 Family Electrical Modules
32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector
32
3 Amp/250VAC
R3-M,S3-T Electrical Modules
4 Amp/250VAC Electrical Module with 3-pin Turck RSFL36 Minifast Connector
10
4 Amp/250VAC
R4 Electrical Modules
4 Amp/250VAC Electrical Module with 4-pin Eurofast connector
4
4 Amp/250VAC
R5SPDV Electrical Modules
R-Style Servo Module with Axial 5-pin M12 Connector, Viton Seals, for Port Class A and B I/O Link devices.
5
4 Amp/250V
RF14 Electrical Modules
19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC (RF19) electrical module with (0-9) Tool-ID (Tool side only) (See also RF19 Family webpage)
10
3 Amp/125VAC
RF19 Family Electrical Modules
19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector
19
3 Amp/125VAC
RF26PD Family Electrical Modules
26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector
26
3 Amp/150VAC
RF4A Electrical Modules
RF4A Electrical Module Assembly with 4-Pin Minifast Connector and High Power Pin Block
4
9 Amp/250VAC
RF6A Electrical Modules
Electrical Module Assembly, 6-Pin Minifast Connector, High Power Pin Block
6
9 Amp/250VAC
RJ219 Electrical Modules
Electrical Module with Junction Box with (2) M12, 5-Pin Connectors
(2) 5
4 Amp/250VAC
RK12 Electrical Modules
Electrical Module with 12-pin pass-through, 12-Pin M23 connector, Power 5 Amps/150VDC, Signal 2 Amps/30V
12
Power - 5 Amps/150VDC
Signal - 2 Amps/30V
RK17 Electrical Modules
Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector
17
3 Amp/125VAC
RK19 Electrical Modules
RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC
19
3 Amp/150 VAC
RL5 Electrical Modules
High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A.
5
63 V/16A
RN5 Electrical Modules
R-Style Power Module, 13 Amps/30VDC
10 (5 pass-through)
13 Amps/30VDC
RU10 Electrical Modules
10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector
10
5 Amp/250VAC
S14 Electrical Modules
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool ID (Tool side only) (See also S19 Family webpage)
14
5 Amp/250VAC
S19 Family Electrical Modules
19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector
19
5 Amp/250VAC
S26 Electrical Modules
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector
26
3 Amp/250VAC
SF19 Family Electrical Modules
19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector
19
3 Amp/125VAC
T19 Family Electrical Modules
19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector
19
5 Amp/250VAC
TMB Electrical Modules
Pass-through Electrical Module for Multibus signals using a 17-pin M23 connector
17
5 Amp/250V
X7B Electrical Modules
Coax cable module, single contact, BNC connector
1
4A / 500V
1GHz max frequency
50 Ohm
X7C Electrical Modules
High Voltage Module for Ultrasonic Weld Applications, SHV connector
1
3 Amps/2000VAC, 30kHz
X7E Electrical Modules
4-Connector COAX Module Rated for Video and Low-power, J16 Pattern Mountable
4 Coax BNC Lines
X7G Electrical Modules
High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector
1
3 Amps/2000VAC
X7GL Electrical Modules
High Voltage Module with Lemo connector for Ultrasonic Weld Applications, SHV connector, isolated from robot ground
1 with Spring Biased Shielding Ring
4 Amp/1.4kV max.
X7SC Electrical Modules
Triax Cable Module with Straight Bulkhead Jack Connector
3
3 Amp max current through center spring probe.
XG7GL Electrical Modules
Ultrasonic Module with Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing
1
4 A, 1.4 kV max

Previous Product Versions:
B15 , RF5 , RM19 , SM19

Custom Application Tool Changer Models and Modules


Skip Navigation Links.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta