|  |  | 日本語  | Português
NEW Products
Electrical Modules: NB8A  
 
 
Skip Navigation Links > > > > > > NB8A

 

 

Product Description
  • Inductive Coupler provides non-contact transfer of electrical pass-through signals.
  • Supports eight (8) 24VDC PNP signals for low-voltage circuits and common industrial I/O.
  • IP67 rated for environmental protection in wet environments.
  • Eliminates wear typically associated with high-cycle electrical couplings.
  • M12 12-pin connector for common industrial interface.
  • Mounts to many standard ATI Robotic Tool Changers.

NB8A Master and Tool Modules
NB8A Master and Tool Modules

Part NumberSideNotes
9120-NB8A-MMInductive Coupler Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail Male M12 12-Pin Connector - Master Side
9120-NB8A-TTInductive Coupler Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail Female M12 12-Pin Connector - Tool Side.

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta