|  |  | 日本語  | Português
NEW Products
New Products for Robotics and Automation  
 
 
Skip Navigation Links > NEW Products


MC-50 Manual Tool Changer   Axia Force/Torque Sensors
MC-50 Manual Tool Changer Quickly change robotic end-of-arm tooling by hand with the simple and reliable MC-50 Manual Tool Changer. This compact and robust Tool Changer is designed for applications on collaborative robots that support payloads up to 25 kg and small industrial robots supporting payloads up to 10 kg. Learn more here   Axia FT Sensors ATI has expanded its Axia series of easy-to-use, high-precision Multi-Axis Force/Torque (F/T) Sensors with three new models to support a broader range of applications. The Axia90-M50, Axia130-M125, and Axia130-M300 offer seamless ISO-standard mechanical integration, IP67 environmental protection, and increased load ratings of 50Nm, 125Nm, and 300Nm respectively. Learn more here
CGV Compliant Angle Grinder   GBX 10 Gigabit Ethernet Module
Robotic Compliant Angle Grinder. Provides an automated alternative to grinding and finishing by hand. The CGV Compliant Angle Grinder brings versatility to robotic grinding and finishing processes while reducing employee safety concerns. The CGV offers built-in compliance, allowing the unit to compensate for irregularities in part surfaces and maintain contact with a workpiece. Learn more here   Smart manufacturing processes thrive with flexibility and timely, accurate communication. ATI’s GBX 10 Gigabit Ethernet Tool Changer Modules excel in high-speed data and signal communication with vision, inspection, metrology, motion control, and fieldbus systems utilized in a variety of industries and applications. Learn more here




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta