|
|
|
15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|
|
Master 0.05 lbs (0.02 kg) Tool 0.05 lbs (0.02 kg) |
|
|
- Precious-metal-plated contact pins
- Delrin®.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-D15.pdf |
D15 Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-D15-T |
D15 electrical module - Tool Side
|
| 9120-D15-M |
15P D-sub Master w/#4-40 Screw Locks
|
|
|
| -E | Change screw locks on D15 and D37 to M3. (Add -E at the end of module number after -M or -T.) |
|