|  |  | 日本語  | Português
NEW Products
Tool Changers: QC-20 Hollow-Wrist  
 
 
Skip Navigation Links > > > > QC-21 Hollow-Wrist

 

 

Product Advantages
  • QC-20 Hollow-Wrist Master features twelve (12) axial air pass-through ports with 1/8 inch tube fittings.
  • Axial air ports pass directly into Hollow-Wrist robots increasing reliability.
  • QC-20 Hollow-Wrist Master mates with standard QC-20 Tool-side.
  • No-Touch locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increases moment capacity.
  • All locking components are made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through ports.
  • Features optional Lock/Unlock sensors.
QC-20 Hollow Wrist Master and QC-20 Tool
QC-20 Hollow Wrist Master and QC-20 Tool

.



Skip Navigation Links.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta