|
|
|
日本語
|
Português
NEW Products
Cobot-Ready Products
Product Maintenance Training
Privacy Policy
QCティーチングエイド
>
>
>
>
US (Standard)
SI (Metric)
QC Teaching Aids
表の見出しをクリックすると、その列のデータで並べ替えます。
Model
Weight
Stack Height
9120-29-TEACH
1.9 lb
1.6 in
9120-40-TEACH
1.63 lb
1.6 in
9120-46-TEACH
3.34 lb
1.6 in
9120-76-TEACH
4.2 lb
1.6 in
9120-110-TEACH
5.9 lb
2.2 in
9120-113-TEACH
6.07 lb
2.1 in
9120-160-TEACH
7 lb
2.2 in
9120-213-TEACH
8.9 lb
2.2 in
9120-310-TEACH
12.6 lb
2.6 in
9120-510-TEACH
17 lb
2.4 in
9120-1210-TEACH
15.9 lb
2.8 in
9120-1310-TEACH
25.3 lb
2.8 in
9120-210-TEACH3
4.25 lb
2 in
Compliance Devices
© 2026
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta