|  |  | 日本語  | Português
NEW Products
Tool Changers: MC-16R  
 
 
Skip Navigation Links > > > > MC-16R

 

 

Product Advantages
  • Screw-style locking mechanism (patented) results in high locking force.
  • Manual one-handed Lock and Unlock actuation.
  • Ratchet Knob adds security to locked position.
  • Rated to 16 kg (35 lb) payload.
  • High strength-to-weight ratio.
  • Ball-Lock with Cam.
  • Very small package size.
  • Standard units feature (4) integrated pass-through air ports.
  • One (1) flat for mounting additional ATI utility modules.
  • "NP" versions available with port components removed on the Master.
MC-16R Manual Tool Changer (Master and Tool)
MC-16R Manual Tool Changer (Master and Tool)

.



Skip Navigation Links.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta