|  |  | 日本語  | Português
NEW Products
Tool Changers: QC-20  
 
 
Skip Navigation Links > > > > QC-213

 

 

Product Advantages
  • Large number of pass-through air ports.
  • No-Touch locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
QC-20 Master and Tool plate with K19 electrical module
QC-20 Master and Tool plate with K19 electrical module

.



Skip Navigation Links.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta