|
|
|
19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector |
|
|
- Precious-metal-plated spring housing
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
Custom Application QC Models |
|
|
|
| 9630-20-SM19.pdf |
SM19 Electrical Module Drawing
|
| 9630-20-SM19M RM19T.pdf |
SM19M RM19T Electrical Module Drawing
|
| 9630-20-SM19PD-V.pdf |
SM19PD-V Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
|
| PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
| V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|