|  |  | 日本語  | Português
NEW Products
Tool Changers: QC-71  
 
 
Skip Navigation Links > > > > QC-71

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-76 Integrated Lock/Unlock Sensors No

 

Product Advantages
  • Lightweight design with high strength.
  • No-Touch Locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
QC-71 Master and Tool plate with GR15 Master electrical module and G19 Tool electrical module shown
QC-71 Master and Tool plate with GR15 Master electrical module and G19 Tool electrical module shown

.



Skip Navigation Links.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta