|
|
|
Pneumatic Module with (8) M5 radial/axial pass-through air ports |
|
|
.0726 - Thru .0695 - 90 degree .0687 - U-Turn |
|
|
Master 0.36 lbs (0.16 kg) Tool 0.37 lbs (0.17 kg) |
|
|
- Aluminum housing
- Stainless steel sealing plugs
- Nitrile seals.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-29
| |
| No |
|
QC-40Q
| |
| No |
|
QC-46
| |
| No |
|
QC-50
| |
|
|
Flats A, B, C, D Module overhangs each flat and blocks (1) M5 air port, and might interfere with adjacent module flat If using more than one module of this kind on same Tool Changer, review with Acct Mgr. |
| No |
|
QC-76
| |
| No |
|
QC-110
| |
| No |
|
QC-160
| |
| No |
|
MC-36R
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-P8M5.pdf |
P8M5 Module Drawing
|
|
| 9620-20-D-P8M5.pdf |
P8M5 Air Module Manual
|
|
| 9120-P8M5-M (Axial Ports) |
Pneumatic Master Module with (8) M5 Radial/Axial Through Ports
|
| 9120-P8M5-T (Radial Ports) |
Pneumatic Tool Module with (8) M5 Radial/Axial Through Ports
|
| 9120-P8M5-M (Radial Ports) |
Pneumatic Master Module with (8) M5 Radial/Axial Through Ports
|
| 9120-P8M5-T (Axial Ports) |
Pneumatic Tool Module with (8) M5 Radial/Axial Through Ports
|
|