| 9120-P05-M | M | (10) M5 pass-through ports pneumatic module - Master side |
| 9120-P05-T | T | (10) M5 pass-through ports pneumatic module - Tool side |
|
|
|
(10) M5 ports for pneumatic pass-through |
|
|
Master 0.45 lbs (0.20 kg) Tool 0.46 lbs (0.21 kg) |
|
|
- Anodized aluminum housing
- Nitrile seals.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-40Q
| |
| No |
|
QC-46
| |
| No |
|
QC-50
| |
|
|
Flat A, B, C, D Module overhangs each flat and blocks (1) M5 air port, and might interfere with adjacent module flat. |
| No |
|
QC-76
| |
| No |
|
QC-110
| |
| No |
|
QC-160
| |
| No |
|
MC-36R
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-P05.pdf |
P05 Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-P05-T |
Pneumatic Tool module with (10) M5 pass-through ports
|
| 9120-P05-M |
Pneumatic Master module with (10) M5 pass-through ports
|
|
|