|  |  | 日本語  | Português
NEW Products
Electrical Modules: G19  
 
 
Skip Navigation Links > > > > > > G19

 

 

Product Description
  • 5-position, adjustable electrical module - Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages.
  • 19-pin.
  • 3 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • Mates to G19, R19, S19, or T19 modules.
  • No-Touch contacts on Master module.
  • Patented design.

G19 Modules (Master and Tool)
G19 Modules (Master and Tool)

Part NumberSideNotes
9120-G19A-MMG19A-M Adjustable Master Electrical Module, TSP
9120-G19-MM19-pin, 3 Amp/250VAC, 5-position adjustable electrical module with miniature MS quick-disconnect connector - Master side
9120-G19R-MM19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel with Hardwired Right Angle Sensor Cables. Master side
9120-G19W-MM19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel with hardwired straight sensor cables attached - Master side
9120-G19A-TTG19A-M Adjustable Tool Electrical Module, TSP
9120-G19-TT19-pin, 3 Amp/250VAC, 5-position adjustable electrical module with miniature MS quick-disconnect connector - Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta