|
|
|
25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|
|
Master 0.20 lbs (0.09 kg) Tool 0.20 lbs (0.09 kg) |
|
|
- Precious-metal-plated contact pins
- Anodized aluminum and Delrin®.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-D25.pdf |
D25 Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-D25-M |
Master Signal Module with 25-Pin D-Sub Connector and #4-40 Screw Locks
|
| 9120-D25-T |
Tool Signal Module with 25-Pin D-Sub Connector and #4-40 Screw Locks
|
|