|  |  | 日本語  | Português
NEW Products
Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: TE  
 
 
Skip Navigation Links > > > > > > TE

 

 

Product Description
  • Electrical module to pass CAT5e, 10/100-Mbit Ethernet signals and Auxiliary Power connections.
  • Industry-standard female M12, 4-pin D-coded Ethernet connector.
  • Usable for EtherNet/IP and PROFINET pass-through.
  • NOTE: TE module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • NOTE: When used on the QC-110, there is a slight possibility that the air supply fittings will hit the edge of the TE module. Please consult an ATI Account Manager for more information.

TE Modules (Master and Tool)
TE Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-TE-MMEthernet Pass-through Module with connectors for Ethernet and Aux Power - Master side
9120-TE-TTEthernet Pass-through Module with connectors for Ethernet and Aux Power - Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta