|  |  | 日本語  | Português
NEW Products
Electrical Modules: G14  
 
 
Skip Navigation Links > > > > > > MTC6A

 

 

Product Description
  • 5-position, adjustable electrical module - Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages. Module must be adjusted and secured into position prior to operation, otherwise internal damage to conductors may occur.
  • 19-pin (14 available for the customer).
  • 3 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • 0-15 Tool-ID.
  • Mates to G19, R19, S19, or T19 modules.
  • No-Touch contacts on Master module.
  • Pin "C" is first mate, last break. Recommended for use as ground.
  • Patented design.

G19 Master and G14 Tool Module
G19 Master and G14 Tool Module

Part NumberSideNotes
9120-G14-TT19-pin (14 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel - Tool side only

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta