| 9120-RU10-M | M | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector - Master side |
| 9120-RU10-T | T | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector - Tool side |
|
|
|
10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector |
|
|
Master 0.50 lbs (0.23 kg) Tool 0.35 lbs (0.16 kg) |
|
|
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
|
None currently available. See your Account Representative for more information.
|
| 9620-20-E-RU10.pdf |
RU10 Electrical Module Manual
|
|
| 9120-RU10-M |
10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector - Master side
|
| 9120-RU10-T |
10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector - Tool side 0
|
|
|