|  |  | 日本語  | Português
NEW Products
Electrical Modules: ML8  
 
 
Skip Navigation Links > > > > > > ML8

 

 

Product Description
  • Lightweight and compact for small QC applications
  • M8 connector interface, with 8 pass through signals available
  • Master Side Pigtail option available, compatible with collaborative robots
  • ML6 Tool Side option with multiple M8 connectors for grippers

ML8 Master and Tool Modules
ML8 Master and Tool Modules

Part NumberSideNotes
9120-ML8A-MMML8 Electrical Module, Master Side, 8-Pin, Male 8-Pole M8 Bulkhead Connector, Potted.
9120-ML8-MMML8 Electrical Module, Master Side, 8-Pin, Pigtail Cable with Female (Reverse) 8-Pole M8 90° Connector, Potted.
9120-ML6-TTML8 Electrical Module, Tool Side, 8-Pin, (2) Female 3-Pole M8 Bulkhead Connectors, Potted.
9120-ML8A-TTML8 Electrical Module, Tool Side, 8-Pin, (2) Female 4-Pole M8 Bulkhead Connectors, Potted.
9120-ML8-TTML8 Electrical Module, Tool Side, 8-Pin, Male (Reverse) 8-Pole M8 Bulkhead Connector, Potted.

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta