|  |  | 日本語  | Português
NEW Products
Electrical Modules: S19 Family  
 
 
Skip Navigation Links > > > > > > S19 Family

 

 

Product Description
  • 19 pins.
  • 5 Amp/250VAC capacity.
  • Axial connector.
  • No-Touch contacts on Master.
  • Tool-ID option on Tool-side.
  • Mates with G, R, S, or T modules.

S19 Modules (Master and Tool)
S19 Modules (Master and Tool)

Part NumberSideNotes
9120-S19-MM19-pin, 5 Amp/250VAC inline electrical module with MS miniature MS quick-disconnect connector - Master side
9120-S19-M-M23M19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors - Master side. Customer supplies the M23 Connectors. (Mates with 9120-S19-T-M23)
9120-S14-TT19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with MS quick-disconnect connector, (0-9) Tool ID built inside - Tool side
9120-S19-TT19-pin, 5 Amp/250VAC inline electrical module with MS miniature MS quick-disconnect connector - Tool side
9120-S19-T-M23T19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors - Tool side. Customer supplies the M23 Connectors. (Mates with 9120-S19-M-M23)
9120-S19-T-VLT19-pin, 5 Amp/250VAC inline electrical module with MS quick-disconnect connector and Viton seals, Teflon wires - Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta