简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-213  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-213

 

 

Product Advantages
  • Modular Construction: High power, coolant, servo, DeviceNet, and discrete signal capabilities are built into separate modules making maintenance easy - increasing commonality and flexibility for the customer.
  • Extremely High Moment Capacity and Strength: The QC-213 utilizes the same proven locking mechanism as the QC-210 Series Tool Changers - exceeding 200kg robot load specifications.
  • Internally Routed Cabling: Supports integrated valve and DeviceNet options - making it easy to add and remove the valve and DeviceNet module.
  • Easy Dress: The modules are designed to place electrical, pneumatic, and water ports in-line. Modules can be rearranged on Tool Changer to accommodate dress needs.
  • Weight and Size Reduction: Weight and size are kept as small as possible without reducing reliability or performance.
  • Custom mounting pattern - see Drawing.
QC-213 Tool Changer (Master and Tool)
QC-213 Tool Changer (Master and Tool)