简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Hydraulic Modules: HBx  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > R21

 

 

Product Description
  • Modular assembly that adapts commercial, high-pressure, no-drip, self-sealing fluid couplers to the ATI heavy Tool Changers.
  • Designed to pass high-pressure fluids from the Master to the Tool for use by the customer's tooling.
  • Self-sealing valves to prevent leaks and drips
  • Supports multiple connections and equipped with pre-alignment pins to insure proper engagement of the couplers.
  • The customer's robot must overcome the pressure in the couplers when driving the Master and Tool modules together. The pump should be turned off during tool changes.
  • The customer must use flexible lines for all plumbing connections. Hard pipe connections are not acceptable as they will not allow proper alignment and engagement of the coupler halves.

HB2 Modules shown (Master and Tool)
HB2 Modules shown (Master and Tool)

Part NumberSideNotes
9121-HB2-MMHydraulic Module, (2) 2300 PSI G3/8, (1) 2300 PSI G1/4, Master side
9121-HB6-MMHydraulic Module, (2) 7200 PSI G3/8, Master side
9121-HB8ZF2T1-MMHydraulic Module, (1) 7200 PSI G 1/4, SS Hardware, TDC Plated Alignment Parts - Master side
9121-HB9-MMHydraulic Module, (2) 7200 PSI G1/2, Master side
9121-HB9ZF2T1-MMHydraulic Module, (2) 7200 PSI G1/2, SS Hardware, TDC Plated Alignment Parts, Master side
9121-HB2-TTHydraulic Module, (2) 2300 PSI G3/8, (1) 2300 PSI G1/4, Tool side
9121-HB6-TTHydraulic Module, (2) 7200 PSI G3/8, Tool side
9121-HB8ZF2T1-TTHydraulic Module, (1) 7200 PSI G 1/4, SS Hardware, TDC Plated Alignment Parts - Tool side
9121-HB9-TTHydraulic Module, (2) 7200 PSI G1/2, Tool side
9121-HB9ZF2T1-TTHydraulic Module, (2) 7200 PSI G1/2, SS Hardware, TDC Plated Alignment Parts, Tool side
9121-HC2-TTProtective Cover used with the HB2-M through HB8-M modules when a tool module is not installed - Tool side
9121-HC4-TTProtective Cover used with HB9-M when HB9-T is not installed - Tool side