简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-1310  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-510

 

 

Product Advantages
  • Modular Construction: High power, coolant, servo, fieldbus, and discrete signal capabilities are built into separate modules making maintenance easy - increasing commonality and flexibility for the customer.
  • Extremely High Moment Capacity and Strength: The QC-1310 utilizes the same proven locking mechanism as the QC-310 Series Tool Changers - exceeding 2300 kg robot load specifications.
  • Internally Routed Cabling: Supports integrated valve and control module options - making it easy to add and remove modules.
  • Stack Height when Locked: 5.20 inch (132.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
QC-1310 Tool Changer (Master and Tool)
QC-1310 Tool Changer (Master and Tool)

.



Skip Navigation Links.