简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FL4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FL4

 

 

Product Description
  • Provides fluid/air service to the Master and Tool plates.
  • Rc 1/2 (BSPT) ports.
  • (5) self-sealing ports (Master- and Tool-side).
  • 3/8 valves.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FL4 Modules (Master and Tool)
FL4 Modules (Master and Tool)

Part NumberSideNotes
9121-FL4-MMFluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves - Master side
9121-FL4-TTFluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves - Tool side