简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Servo Modules: EC6  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > SD2

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
New wiring No

 

Product Description
  • Passes electrical power and signal connections to a transgun servomotor.
  • Power and signal cables can be routed separately on tool.
  • Power and signal circuits are electrically isolated both from each other and the Tool Changer.
  • The signal wiring has EMI/RF shielding to protect it from noise.
  • No-Touch contacts on Master.
  • Moisture and dust seals.
  • Extended center pin for first contact.

EC6 Modules (Master and Tool)
EC6 Modules (Master and Tool)

Part NumberSideNotes
9121-EC6-MMServo Module with (1) M23 8-pin Servo Power Connector, (1) M23 12-Pin Servo Signal Connector, (1) Turck Mini 5-Pin DeviceNet Signal Connector, and (1) Turck Mini 4-Pin DeviceNet Power Connector - Master side
9121-EC6-TTServo Module with (1) M23 8-pin Servo Power Connector, (1) M23 12-Pin Servo Signal Connector, (1) Turck Mini 5-Pin DeviceNet Signal Connector, and (1) Turck Mini 4-Pin DeviceNet Power Connector - Tool side