简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AC2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AB2

 

 

Product Description
  • Provides air and vacuum service from the Master to the Tool plates.
  • (4) 3/8 NPT air ports. Self-sealing (Master side) and pass-through (Tool side).
  • (2) 3/4 NPT vacuum ports (Master and Tool).
  • 100 psi (6.9 bar) maximum.

AC2 Modules (Master and Tool)
AC2 Modules (Master and Tool)

Part NumberSideNotes
9121-AC2-MM(4) 3/8 NPT self-sealing ports and (2) 3/4 NPT vacuum ports - Master side
9121-AC2-TT(4) 3/8 NPT pass-through ports and (2) 3/4 NPT vacuum ports - Tool side