简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Primary Current Modules: PA2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > PA2

 

 

Product Description
  • Designed to carry high current from a power supply to customer tooling.
  • Three (3) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 ¼ NPT, 1 ½ NPT, PG29, and PG36 fitting plates currently available

PA2 Modules (Master and Tool)
PA2 Modules (Master and Tool)

Part NumberSideNotes
9121-PA2-MM(3) Contacts, #2 wire, 200 Amp, 600V rating - Master side
9121-PA2-TT(3) Contacts, #2 wire, 200 Amp, 600V rating - Tool side
9121-PAA-TTPrimary Current Protective Bracket for Tool Side. Used when no PA2 on Tool side of QC.