简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AG2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AG2

 

 

Product Description
  • Provides air and vacuum service from the Master to the Tool plates.
  • (4) G 3/8 (BSPP) air ports. Self-sealing (Master side) and pass-through (Tool-side).
  • (2) G 3/4 (BSPP) vacuum ports (Master and Tool).
  • 100 psi (6.9 bar) maximum.

AG2 Modules (Master and Tool)
AG2 Modules (Master and Tool)

Part NumberSideNotes
9121-AG2-MM(4) G 3/8 (BSPP) self-sealing ports and G (2) 3/4 (BSPP) vacuum ports - Master side
9121-AG2-TT(4) G 3/8 (BSPP) pass-through ports and (2) G 3/4 (BSPP) vacuum ports - Tool side