简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AR3  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AR3

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • Rc 3/8 (BSPT) ports.
  • (8) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

AR3 Module (Master and Tool)
AR3 Module (Master and Tool)

Part NumberSideNotes
9121-AR3-MM(8) Rc 3/8 (BSPT) pass-through ports - Air Only Module - Master side
9121-AR3-TT(8) Rc 3/8 (BSPT) pass-through ports - Air Only Module - Tool side