简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AR8  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > PA5

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • Rc 1/2 (BSPT) ports.
  • Self-sealing on Master and Tool.
  • 3/8 valves.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AR8 Modules (Master and Tool)
AR8 Modules (Master and Tool)

Part NumberSideNotes
9121-AR8-MMPneumatic Module with (2) Rc 1/2 (BSPT) self-sealing ports, 3/8 valves - Master side
9121-AR8-TTPneumatic Module with (2) Rc 1/2 (BSPT) self-sealing ports, 3/8 valves - Tool side