简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AH2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AH2

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) self-sealing ports (Master side).
  • (4) self-sealing and (4) pass-through ports OR (8) pass-through ports (Tool side)
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AH2 Modules (Master and Tool)
AH2 Modules (Master and Tool)

Part NumberSideNotes
9121-AH2-MMAir Module with (8) G 3/8 (BSPP) self-sealing ports - Master side
9121-AH4-TTAir Module with (8) G 3/8 (BSPP) self-sealing ports (Mates with AH2-M) - Tool side