简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Vacuum/Air Modules: AV9  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DU2

 

 

Product Description
  • Provides pass-through vacuum service.
  • (1) 2" NPT port.
  • Axial mount customer interface to space 163mm from QC.

AV9 Modules (Master and Tool)
AV9 Modules (Master and Tool)

Part NumberSideNotes
9121-AV9-MMVacuum Pass-through Module with (1) 2" NPT axial port spaced 163mm from QC - Master side
9121-AV9-TTVacuum Pass-through Module with (1) 2" NPT axial port spaced 163mm from QC - Tool side