简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: ADx  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > ADx

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • Self-sealing ports (Master and Tool side): AD2 = (2) 3/4 NPT ports, AD3 = (2) 1 NPT ports, AD4 = (2) G 1 (BSPP) ports, and AD5 = (3) 1 NPT ports.
  • Pass-through ports (Master and Tool side): AD7 = (2) G 3/4 (BSPP) ports.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
  • AD7: The annular nipple seal design of these modules require higher than typical coupling and uncoupling forces. The required uncoupling force increases if the Tool Changer is coupled for an extended period of time. It’s advised that Tool stands have a locking feature.

AD2 Modules (Master and Tool) shown
AD2 Modules (Master and Tool) shown

Part NumberSideNotes
   
   
9121-AD2-MM(2) 3/4 NPT self-sealing ports - Air only module - Master side
9121-AD3-MM(2) 1 NPT self-sealing ports - Air only module - Master side
9121-AD4-MM(2) G 1 (BSPP) self-sealing ports - Air only module - Master side
9121-AD5-MM(3) 1 NPT self-sealing ports - Air only module - Master side
9121-AD7-MM(2) G 3/4 (BSPP) Pass Through Module - Master side
9121-AD2-TT(2) 3/4 NPT self-sealing ports - Air only module - Tool side
9121-AD3-TT(2) 1 NPT self-sealing ports - Air only module - Tool side
9121-AD4-TT(2) G 1 (BSPP) self-sealing ports - Air only module - Tool side
9121-AD5-TT(3) 1 NPT self-sealing ports - Air only module - Tool side
9121-AD7-TT(2) G 3/4 (BSPP) Pass Through Module - Tool side