简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: VK2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > VK2

 

 

Product Description
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • M12, 5-Pin connectors are provided for interfacing with off-the-shelf IO-Link master block to support Tool Changer and customer-specified I/O.
  • M12 female, 5-Pin connectors are provided to support tool changer Lock, Unlock, and RTL (Ready-To-Lock) proximity sensor inputs, power as well as Tool Changer valve Latch and Unlatch outputs.
  • An integrated single or double solenoid valve (available on the Jxx air and valve adapter module) controls the Tool Changer locking mechanism.

VK2 Modules (Master and Tool)
VK2 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VK2-MMIO-Link Master Module w/(4) M12 5-Pin Connectors for I/O Link Pass-Thru, Three M12 5-Pin Connectors for Valve Control and Locked, Unlocked, and Ready-to-Lock Sensor Inputs. Supports Integrated Valve Control - Master side
9121-VK2-TTIO-Link Tool Module with (4) M12 5-Pin Female Connectors for I/O Link Pass-Thru - Tool side