简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: SA10  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DJ3

 

 

Product Description
  • Note: The SA10 supports the use of NPN sensors only.
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • MS-style connectors provided for customer interface.
  • Ready-to-Lock (R1 and R2 in series), Lock, and Unlock sensor (sinking-type) inputs provided.
  • Up to 19 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • An air adapter module (Jxx) with Lock and Unlock supply ports is typically integrated with the SA10-M module for Tool Changer locking mechanism actuation.
  • Compact design package.

SA10 Modules (Master and Tool)
SA10 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-SA10-MMDiscrete Module, 24-Pin MS3102 Connector, Supports NPN Lock, Unlock, and RTL Sensors (RTL in Series), No Integrated Valve Control - Master side
9121-SA10-TTDiscrete Module, 24-Pin MS3102 Connector, No Tool-ID or TSI - Tool side