简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AE2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AE2

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • 3/8 NPT ports.
  • (8) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

AE2 Modules (Master and Tool)
AE2 Modules (Master and Tool)

Part NumberSideNotes
9121-AE2-MM(8) 3/8 NPT pass-through ports - Air only module - Master side
9121-AE2-TT(8) 3/8 NPT pass-through ports - Air only module - Tool side