简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
InstaTool Modules: DD3  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DD3

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
DB10Z1-M,DB10-T,DB13-T Utilizes DeviceNet Quick-connect. Mounts to QC-210 and larger changers. Verify pinout and bitmap. No

 

Product Description
  • The InstaTool™ DeviceNet modules allow for communication and control of the Tool Changer with a Master DeviceNet node (ODVA compliance certified).
  • The Tool-side Insta-Bus supports fast cycle time applications with downstream I/O communicated through the Master node to the DeviceNet network.
  • A Tool Changer integrated solenoid valve is supported and controlled through the InstaTool Master DeviceNet module.
  • A flexible boot surrounds the pin block and seals the connection from moisture while the Tool Changer is coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock (L), and Unlock (U) sensor inputs provided.

DD3 Master and DD2 Tool Modules
DD3 Master and DD2 Tool Modules

Part NumberSideNotesEDS File
9121-DD3-MMInstaTool™ Module, TSI on Tool, CEM - Master side9030-20-1005.eds
9121-DD2-TTInstaTool™ Module, Mechanical Switch TSI, 5-Independent Switch Tool ID, CEM - Tool side