|  |  | 日本語  | Português
NEW Products
RCバリ取りツール – Flexdeburr  
 
 
Skip Navigation Links > > >

 

Our Radially-Compliant Material Removal Tools use robust pneumatic or electric motors for deburring a variety of materials with a robot. Radially-Compliant Tools are especially well-suited for removal of parting lines or flash from parts. The variety of design options allows them to be used in a multitude of applications like chamfering, finishing, and deburring.

The Radially-Compliant Tool’s pneumatically controlled, articulated design allows the cutting bit to follow the part profile and compensate for surface irregularities, part location, and robot repeatability while maintaining a constant force that can be controlled and adjusted on the fly. This allows high feed rates with uniform quality, no matter how the tool is oriented.  

Compliance is facilitated by pneumatic pistons recentering the shaft and provides consistent contact force within the compliance range of motion, even on irregular part patterns. The powerful motors maintain their cutting speed to produce an optimum surface finish. The tools offer up to ± 9mm of compliance. All Radially-Compliant Material Removal Tools boast the ability to use a variety of standard industrial media from tungsten carbide burrs to rotary abrasives and reciprocating files.  

特徴と利点

  • Designed for removal of flash:
    Radially-Compliant Tools are particularly adept at flash removal. These tools also perform edge deburring and removal of parting lines.

  • Pneumatic or electric motor options:
    The radially-compliant family of material removal tools have motors at fixed speeds between 5,600 and 65,000 RPM as well as a variable speed tool offering, the Radially-Compliant Electric Tool that has a range of 60-13,000 RPM. A variety of motor sizes allows you to match the proper Radially-Compliant Tool to your application.

  • Radial compliance:
    Due to passive force control, the radial motion of the tools offers consistent contact force with the work piece. This allows for fast and simple programming of the robot.

  • Auto Media Changer:
    Option to integrate hands-free exchange of media with cost and space effective storage of additional cutting bits.

  • Flexible mounting options:
    Radially-Compliant Tools can be used process-to-part; mounted to a robot and presented to the part, or part-to-process; attached to a fixed point with the part brought to the tool.

  • Industry standard media:
    The collet system allows the user to select from a wide variety of standard industrial media to fit specific deburring needs. High speed tools are ideal for rotary cutting tools while low speed tools are best utilized with abrasives, brushes, and application specific cutting. ATI’s Compliant Reciprocating tool (CRT) also uses industry standard shank sizes to allow for a variety of file types and deburring capabilities.

  • Minimal chattering and vibration:
    The compliance unit supports the tool; providing stiffness for the cutter and allowing motion in response to the part profile. Radial compliance allows the unit to perform automated material removal tasks where other deburring tools have failed.

 

Compliant Reciprocating Tools
表の見出しをクリックすると、その列のデータで並べ替えます。
ModelStrokeWeightCompliance Travel at ColletCompliance ForceIdleSpeed
CRT-12-50.2 in6.8 lb0.32 in4 lbf - 14 lbf12000 Strokes Per Minute (SPM)


Radially Compliant Electric Material Removal Tools
表の見出しをクリックすると、その列のデータで並べ替えます。
ModelPowerWeightCompliance Travel @ ColletCompliance Force *Speed Range
RCE-230230 W3.75 lb0.28 in0.4 lbf - 1.9 lbf5,000 - 50,000 RPM
RCE-710710 W11.8 lb0.18 in5.4 lbf - 19 lbf0 - 15,000 rpm
*   Pneumatically Variable


Radially Compliant Material Removal Tools
表の見出しをクリックすると、その列のデータで並べ替えます。
ModelPowerWeightCompliance Travel @ ColletCompliance Force *Idle Speed
RCT-151150 W2.3 lb0.25 in0.2 lbf - 1.3 lbf65000 rpm
RCV-250250 W3.77 lb0.28 in4 lbf - 13 lbf40000 rpm
RC-300300 W2.5 lb0.3 in2.8 lbf - 9.5 lbf30000 rpm
RC-340340 W2.5 lb0.3 in2.8 lbf - 9.5 lbf40000 rpm
RC-340-CNC340 W4.2 lb0.3 in2.8 lbf - 9.5 lbf40000 rpm
RS-340340 W2.6 lb0.22 in2.2 lbf - 8.6 lbf**40000 rpm
RCV-390390 W9.75 lb0.28 in2 lbf - 16 lbf5600 rpm
RCV-490490 W7.4 lb0.32 in1.5 lbf - 12 lbf30000 rpm
RC-900900 W7.6 lb0.35 in6.5 lbf - 20 lbf25000 rpm
RC-10401000 W7.6 lb0.35 in6.5 lbf - 20 lbf40000 rpm
*   Pneumatically Variable
** Compliant in one axis only.


Material Removal Testing Services

Skip Navigation Links.



 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta