|  |  | 日本語  | Português
NEW Products
Automatic Media Changing Solutions  
 
 
Skip Navigation Links > > > > Automatic Media Changing Solutions


The Automatic Media Changer for ATI’s AOV-10 Robotic Orbital Sander increases efficiency for robotic sanding processes. With this system, users can change sanding discs automatically and make their process safer and more productive. The Automatic Media Changer system features three modules: the Remover detaches the worn sanding disc; the Checker verifies the presence or absence of a sanding disc, and the Hopper stores and applies additional sanding discs.

Minimal system requirements make programming and running the AOV-10 with Automatic Media Changer simple and easy. This streamlined system maximizes uptime by changing sanding discs before they become worn and ineffective, and reduces safety risks from manual media changeover. The Automatic Media Changer optimizes the flow of your robot cell as each system is configured to order and can include multiple hoppers for sanding discs of varying grit.

ATI’s AOV-10 Robotic Orbital Sander with Automatic Media Changer provides reliable automatic disc changing that can drastically reduce or eliminate the need for human interaction within the work cell and brings productivity, flexibility, and repeatability to a large variety of robotic sanding applications.

Features and Benefits

  • Automatic media changeover:
    Reduces time and labor requirements for media changeover.

  • Programmable media exchange cycles:
    Store backup sanding discs and prevent processing defects from using worn media.

  • Configured to order:
    Integrate multiple media hoppers to accommodate different types of sanding discs.

  • Retrofit option available:
    Integrate automatic media changing for existing AOV-10 Robotic Sanding Systems.




Skip Navigation Links.



 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta