简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-76  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-76

 

 

Product Advantages
  • Lightweight design with high strength.
  • No-Touch Locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • (5) connections for passing air or vacuum through the Tool Changer.
  • (2) connections are available to supply pneumatic pressure for coupling and uncoupling the Tool Changer.
  • Internal proximity sensors are designed into the body of the Master plate to verify the lock/unlock position of the piston and cam. Sensors provide the lock and unlock (L/U) signals through the sensor cables provided.
  • (2) Flats available for mounting of J16 pattern modules for support of various utility pass-through, such as signal, fluid/air, and power. Other modules may be mounted with adapter plates.
QC-76 Master and Tool
QC-76 Master and Tool