简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
DeviceNet Pass-through Modules: G5  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > D15

 

 

Product Description
  • 19-pin.
  • 5 Amp/250VAC capacity.
  • 5-pin DeviceNet Minifast Connector.
  • 5-position, adjustable electrical module - Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages.
  • Pin block sealed from moisture when coupled.
  • Mates to G19, R19, S19, or T19 modules.
  • No-Touch contacts on Master module.
  • Patented design.

G5 Modules (Master and Tool)
G5 Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-G5-MM19-pin, 3A/250VAC Electrical Module with 5-Pin DeviceNet Connector and 5-position Swivel - Master side
9120-G5-TT19-pin, 3A/250VAC Electrical Module with 5-Pin DeviceNet Connector and 5-position Swivel - Tool side