简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-160  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-160

 

 

Product Advantages
  • No-Touch locking technology allows plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
  • High Moment Capacity and Strength: The QC-160 utilizes the same proven locking mechanism as the QC-200 Series Tool Changers - exceeding 200 kg robot load specifications.
  • Mounts Directly to Most 200 kg Robots: Supports 125 mm ISO mounting pattern.
  • Optional Lock and Unlock sensing without increasing the stack height.
  • Flats A and B have center/dual module mounting. Up to 4 modules without adapters.
  • RTL sensing is also available.
QC-160 Tool Changer (Master and Tool)
QC-160 Tool Changer (Master and Tool)