简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: RE10  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > RP5

 

 

Product Description
  • 10-pin.
  • 5 Amp, 250 VAC / 600VDC capacity.
  • RJ45 Push-Pull connector for Ethernet communication.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.
  • Maiting Connectors: Push-pull RJ45 connectors according to AIDA.
  • Do not use with standard RJ45 connectors because they will not lock into the module connector.

RE10 Modules (Master and Tool)
RE10 Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-RE10-MM10/100 CAT5e Ethernet Pass-through Module - Master side
9120-RE10-TT10/100 CAT5e Ethernet Pass-through Module - Tool side