简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: MTC6A  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FG4A

 

 

Product Description
  • 4-Pin, Power contacts rated to 100 Amp/600VDC.
  • 2-Pin, Signal contacts rated to 30 Amp/250VDC.
  • IP65 Environmental Protection only when coupled.
  • Fully-replaceable contacts on Master and Tool.
  • Field-wireable M40 cord grip for 22 - 32mm cable ranges.
  • Module should be mounted to a Tool Changer, QC-40 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under these conditions is 100 F.
  • Do not couple or uncouple the modules unless power has been disconnected and discharged both upstream and downstream.
  • Protective Earth (PE) or safety ground to be supplied by the customer's equipment/cabling.
  • Pin 1 of Master and Tool is tied internally to module housing for safety ground. Safety ground can be removed at customer site.
  • Radial exit.
  • Partially potted.
  • Mates with MTC6 Master and Tool.

MTC6A Modules (Master and Tool)
MTC6A Modules (Master and Tool)

Part NumberSideNotes
9120-MTC6A-MMHigh Current 100A Module, 4 power + 2 brake pins, field-wireable cord grip, radial exit, partially potted - Master side
9120-MTC6A-TTHigh Current 100A Module, 4 power + 2 brake pins, field-wireable cord grip, radial exit, partially potted - Tool side