简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Servo Modules: REP10  
 
 
Skip Navigation Links

 

 

Product Description
  • Power circuits are electrically isolated both from each other and the Tool Changer.
  • Power circuits are designed to be water-resistant, but they are not waterproof.
  • Compliant spring probes are provided on the Master and fixed contact pins on the Tool.
  • Master spring pins are recessed below an insulated surface on both the power circuits.
  • DANGER! - For electrical modules using > 60 VDC or 42 VAC, NO contact should be attempted before removing power. This especially includes separation or insertion of the mating connectors or any contact with the Tool Changer or its components.

REP10 Modules (Master and Tool)
REP10 Modules (Master and Tool)

Part NumberSideNotes
9120-REP10-MMServo Power Module with 9-pin M23 connector; 15 Amp max 500VAC/700VDC max on Pins 1,4,7,10; 5 Amp max/250VAC max on Pins 2,3,5,6,8,9 - Master Side
9120-REP10-TTServo Power Module with 9-pin M23 connector; 15 Amp max on Pins 1,4,7,10; 5 Amp max on Pins 2,3,5,6,8,9 - Tool. 150V Max. on all pins. - Tool Side.