|  |  | 日本語  | Português
NEW Products
 
 
 
Skip Navigation Links > > > > >


表の見出しをクリックすると、その列のデータで並べ替えます。
ModuleTypeDescription# ContactsElec. Rating
PA16 Primary Current Modules
(3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
3
200 Amp/600V @ 100% Duty Cycle
PA2 Primary Current Modules
(3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
3
200 Amp/600V @ 100% Duty Cycle
PA21 High-Current Modules
High Current Current Module with (3) Contacts, 200 Amp
3
PA21-M/PA21-T - 200 Amp/600V @ 100% Duty Cycle
All modules with RobiFix connectors - 150 Amps/600V @ 100% Duty Cycle (Limited by connector)
PA22 High-Current Modules
High Current Module with (3) 200 Amp Contacts, Direct Robifix Connection
3
PA22 Master Module has a 180A/800V rating, which is limited by the RobiFix connector (rated at 150A/600V).
PB2 Primary Current Modules
(2) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
2
200 Amp/600V max. @ 100% Duty Cycle
PB4 Primary Current Modules
Primary Current Module, (1) contacts, #2 wire, 200A rating
1
200 Amp/600V max. @ 100% Duty Cycle
PC2 Primary Current Modules
(5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module
5
200 Amp/600V max. @ 100% Duty Cycle
PC5 Power Modules
Power Module, 150 Amp, 5-Contact, #4 Contact Bases
5
150 Amp
PG0 High-Current Modules
1 contact, 600 Amps (not to exceed 800 Volts) module (Adapter plate needed)
1
600 Amp/800V max. @ 100% Duty Cycle
PG1 High-Current Modules
High Current Module with Single Contact, #2 Wire, 200 Amp
1
200 Amp/600V max. @ 100% Duty Cycle
PG3 High-Current Modules
High Current Module with Ring Terminal Bases, Single Contact, 200 Amp
1
200 Amp/600V max. @ 100% Duty Cycle
PH3 Primary Current Modules
Power Module, (3) 600A, 800V Contacts, #2 to #4/0 Cable
600 Amp/800V @ 100% Duty Cycle
PY4X Family High-Current Modules
Series 8 high current module is a more compact, light weight product with ATI's new contact design. The new contact design provides large contact area for high current applications, while also allowing customers to transfer current from the Master to the Tool with reduced wear characteristics.The PY42 modules have 800 mm long Robifix pigtails that reduce maintenance time for replacement in the field.
3
Rated voltage:
PY41: 1000 V at pollution degree III
PY42: 750 V
Max pass-through continuous current:
PY41: 145 A (35 mm^2 cable) and 165 A (70 mm^2 cable) at 70 °F, all contacts energized to 1 Khz
PY42: 194 A (35 mm^2 cable)

Previous Product Versions:
PA5

Custom Application Tool Changer Models and Modules



Skip Navigation Links.

 
 

 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta