|
|
|
High Current Module with Single Contact, #2 Wire, 200 Amp |
|
|
Master 1.00 lbs (0.45 kg) Tool 1.06 lbs (0.48 kg) |
|
|
- Precious metal-plated copper contact
|
|
|
200 Amp/600V max. @ 100% Duty Cycle |
|
|
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
|
|
QC-29
| |
|
|
Flats A, B, C. Large module, check clearance. |
| No |
|
QC-50
| |
| No |
|
QC-110
| |
| No |
|
QC-160
| |
| No |
|
Custom Application QC Models |
|
|
|
|
There are no Cables associated with this module.
|
|
| 9630-20-PG1.pdf |
PG1 Module Drawing
|
|
| 9620-20-F-PG1.pdf |
PG1 Primary Current Module Manual
|
|
| 9120-PG1-T |
High Current Tool Module with Single Contact, #2 Wire, 200A
|
| 9120-PG1-M |
High Current Master Module with Single Contact, #2 Wire, 200A
|
|