|  |  | 日本語  | Português
NEW Products
: Omega85  
 
 
Skip Navigation Links > > > > Omega85



  • The Omega85 offers high capacity in a compact, low-profile design.
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 5.9 to 24.9 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP65 and IP68 (10m) Versions Available: The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

The Omega85 does not support an on-board mux board, therefore it cannot be used with the F/T Controller. For Controller F/T systems we recommend the Mini85.
  • Telerobotics
  • Humanoid robots
  • Rehabilitation research
  • Prosthetics research
  • Robotic machining
  • Robotic assembly
Omega85 Transducer
Omega85 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta