| | | | | | | | |
| US-2250-13000 | 2250 lbf | 5250 lbf | 13000 lbf-in | 13000 lbf-in | 3/8 lbf | 1 lbf | 3 3/4 lbf-in | 1 7/8 lbf-in |
| US-4500-26000 | 4500 lbf | 10500 lbf | 26000 lbf-in | 26000 lbf-in | 3/4 lbf | 2 lbf | 7 1/2 lbf-in | 3 3/4 lbf-in |
| US-9000-52000 | 9000 lbf | 21000 lbf | 52000 lbf-in | 52000 lbf-in | 1 1/2 lbf | 4 lbf | 15 lbf-in | 7 1/2 lbf-in |
| | SENSING RANGES | RESOLUTION |
| | | | | | | | |
| SI-10000-1500 | 10 kN | 22 kN | 1.5 kNm | 1.5 kNm | 1/640 kN | 1/240 kN | 3/8000 kNm | 3/16000 kNm |
| SI-20000-3000 | 20 kN | 44 kN | 3 kNm | 3 kNm | 1/320 kN | 1/120 kN | 3/4000 kNm | 3/8000 kNm |
| SI-40000-6000 | 40 kN | 88 kN | 6 kNm | 6 kNm | 1/160 kN | 1/60 kN | 3/2000 kNm | 3/4000 kNm |
| | SENSING RANGES | RESOLUTION |
|
|
|
|
|
ア53000 lbf
|
|
|
ア120000 lbf
|
|
|
ア280000 lbf-in
|
|
|
ア320000 lbf-in
|
|
|
|
|
6.9x106 lb/in
|
|
|
7.3x106 lb/in
|
|
|
8.1x107 lbf-in/rad
|
|
|
2.1x108 lbf-in/rad
|
|
|
|
|
|
|
|
|
|
|
|
|
104 lb
|
|
|
13 in
|
|
|
4.22 in
|
|
| 9230-05-1158.pdf |
Omega331 Transducer Drawing
|
| 9230-05-1360.pdf |
Omega331 IP65 Transducer Drawing
|
|
| 9105-TIF-Omega331 |
Omega331 DAQ F/T Transducer uses Lemo connector
|
| 9105-NET-OMEGA331 |
9105-NET-OMEGA331
|
| 9105-NET-Omega331-IP65 |
Omega331 NET F/T Transducer with IP65 water splash-proof protection
|
| 9105-TIF-Omega331-IP65 |
Omega331 DAQ F/T Transducer with IP65 fresh water splash-proof protection
|
| 9105-NET-OMEGA331TH85 |
Omega331 NET F/T transducer with 85mm thru-hole
|
|