|  |  | 日本語  | Português
NEW Products
: Omega191  
 
 
Skip Navigation Links > > > > Omega191



  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.8 to 19.9 times rated capacities. Through-hole option available.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60, IP65, and IP68 (10m) Versions Available: An IP60 version is for use in dusty environments. The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

  • Product testing
  • Telerobotics
  • Force feedback
  • Part placement and removal in precision fixtures
  • Friction stir welding
Omega191 Transducer
Omega191 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta