| | | | | | | | |
| US-200-1000 | 200 lbf | 500 lbf | 1000 lbf-in | 1000 lbf-in | 1/32 lbf | 1/16 lbf | 1/8 lbf-in | 1/8 lbf-in |
| US-300-1800 | 300 lbf | 875 lbf | 1800 lbf-in | 1800 lbf-in | 5/68 lbf | 5/34 lbf | 5/16 lbf-in | 5/16 lbf-in |
| US-600-3600 | 600 lbf | 1500 lbf | 3600 lbf-in | 3600 lbf-in | 1/8 lbf | 1/4 lbf | 1/2 lbf-in | 1/4 lbf-in |
| | SENSING RANGES | RESOLUTION |
| | | | | | | | |
| SI-1000-120 | 1000 N | 2500 N | 120 Nm | 120 Nm | 1/4 N | 1/4 N | 1/40 Nm | 1/80 Nm |
| SI-1500-240 | 1500 N | 3750 N | 240 Nm | 240 Nm | 1/4 N | 1/2 N | 1/20 Nm | 1/40 Nm |
| SI-2500-400 | 2500 N | 6250 N | 400 Nm | 400 Nm | 1/2 N | 3/4 N | 1/20 Nm | 1/20 Nm |
| | SENSING RANGES | RESOLUTION |
|
|
|
|
|
ア3900 lbf
|
|
|
ア11000 lbf
|
|
|
ア15000 lbf-in
|
|
|
ア17000 lbf-in
|
|
|
|
|
4.0x105 lb/in
|
|
|
6.8x105 lb/in
|
|
|
2.9x106 lbf-in/rad
|
|
|
4.6x106 lbf-in/rad
|
|
|
|
|
1100 Hz
|
|
|
1000 Hz
|
|
|
|
|
16.9 lb
|
|
|
7.63 in
|
|
|
2.27 in
|
|
| 9230-05-1264.pdf |
IP60 Omega160 Transducer Drawing
|
| 9230-05-1487.pdf |
9105-ECAT-Omega160-IP60 Drawing
|
|
| 9105-NET-OMEGA160-IP60 |
OMEGA160 NET Transducer with IP60 Protection
|
| 9105-ECAT-OMEGA160-IP60 |
9105-ECAT-OMEGA160-IP60
|
| 9105-TIF-OMEGA160-IP60 |
Omega160 DAQ Transducer with IP60 Protection
|
|